Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6015
6015
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.33
Plunger Height (in)
0.5
Maximum Holding Capacity (lbf)
560
Plunger Travel (in)
0.7
Plunger Height (mm)
12.7
Weight (kg)
0.15
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
2500
Plunger Travel (mm)
17.8
Plunger Thread
1/4-20
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
35:1
Standard Material
Steel
Toggle Lock Plus
No
Spindle (Recommended)
205203
Plunger
Round
Product Series
6015
Product Type
Standard
Spindle Included?
No
Product Function
Clamping
Base Mounting Style
Flange
Product Accessories
205203
SPINDLE FOR 602 IMPERIAL
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top