Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
620
620
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.7
Weight (lb)
1.5
Plunger Travel (in)
1.11
Maximum Holding Capacity (lbf)
600.0
Weight (kg)
0.68
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
2670.0
Plunger Height (mm)
43.2
Plunger Travel (mm)
28.2
Spindle (Recommended)
210203
Product Series
620
Spindle Included?
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Plunger
Round
PublishedDate
1673984671000
Plunger Thread
3/8-16
Toggle Lock Plus
No
Base Mounting Style
Flange
Product Function
Clamping
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
44:1
Product Type
Standard
Product Accessories
210203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top