Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
650
650
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
2.25
Plunger Travel (in)
3
Maximum Holding Capacity (lbf)
16000.0
Weight (lb)
5.69
Plunger Height (mm)
57.2
Imperial or Metric Product
Imperial
Plunger Travel (mm)
76.2
Weight (kg)
2.58
Maxmum Holding Capacity (N)
71000.0
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1674162651000
Product Type
Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
25:1
Product Function
Clamping
Standard Material
Steel
Spindle (Recommended)
250203
Plunger
Round
Product Series
650
Base Mounting Style
Flange
Spindle Included?
No
Plunger Thread
5/8-11
Product Accessories
250203
900104 SPINDLE (2) 480112 - On Demand
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top