Internal Inertia (lb-in²)
332
Output Shaft Diameter (in)
2
Internal Inertia (lb-in²)
332
b10_torque_capacity_inlb_english
10368
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
9.346
Mounting Surface Diameter (in)
4.3
height_t0_mounting_surface_in_english
8.75
output_shaft_dia_in_english
2
mounting_surface_diameter_in_english
4.25
B10 Torque Capacity (in-lb)
10368
output_overturning_moment_capacity_inlb_english
12959
Height To Mounting Surface (in)
8.8
center_distance_in_english
7.729
output_radial_capactiry_lb_english
3915
Output Radial Capacity (lb)
3915
Output Overturning Moment Capacity (in-lb)
12959
Output Thrust/Axial Capacity (lb)
2042
Center Distance (in)
7.729
maximum_torque_inlb_english
12208
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
77.089
Maximum Torque (in-lb)
12208
output_thrust_axial_capacity_lb_english
2042
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00274
Mounting Surface Diameter (mm)
108.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.023
Maximum Torque (Nm)
1379
Output Overturning Moment Capacity (Nm)
1464
Internal Inertia (kgm²)
0.097
Imperial or Metric Product
Imperial
center_distance_mm_metric
196.3166
mounting_surface_diameter_mm_metric
107.95
b10_torque_capacity_nm_metric
1172
Maximum Torque (Nm)
1379
height_t0_mounting_surface_mm_metric
222.25
Center Distance (mm)
196.3
output_overturning_moment_capacity_nm_metric
1464
output_thrust_axial_capacity_n_metric
9087
Output Thrust/Axial Capacity (N)
9087
Output Radial Capacity (N)
17422
Output Shaft Diameter (mm)
50.8
output_radial_capactiry_n_metric
17422
Internal Inertia (kgm²)
0.097
B10 Torque Capacity (Nm)
1172
Height To Mounting Surface (mm)
222.3
output_shaft_dia_mm_metric
50.8