output_overturning_moment_capacity_inlb_english
12959
Output Shaft Diameter (in)
2
Maximum Torque (in-lb)
14649
Mounting Surface Diameter (in)
4.3
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
8.565
Internal Inertia (lb-in²)
306
output_shaft_dia_in_english
2
Center Distance (in)
7.729
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
70.665
Output Overturning Moment Capacity (in-lb)
12959
Height To Mounting Surface (in)
8.8
Output Radial Capacity (lb)
3915
b10_torque_capacity_inlb_english
12617
maximum_torque_inlb_english
14649
B10 Torque Capacity (in-lb)
12617
Internal Inertia (lb-in²)
306
output_thrust_axial_capacity_lb_english
2042
center_distance_in_english
7.729
mounting_surface_diameter_in_english
4.25
output_radial_capactiry_lb_english
3915
Output Thrust/Axial Capacity (lb)
2042
height_t0_mounting_surface_in_english
8.75
output_shaft_dia_mm_metric
50.8
Output Overturning Moment Capacity (Nm)
1464
Output Radial Capacity (N)
17422
mounting_surface_diameter_mm_metric
107.95
center_distance_mm_metric
196.3166
Output Shaft Diameter (mm)
50.8
Center Distance (mm)
196.3
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
1426
Internal Inertia (kgm²)
0.09
Output Thrust/Axial Capacity (N)
9087
Height To Mounting Surface (mm)
222.3
height_t0_mounting_surface_mm_metric
222.25
b10_torque_capacity_nm_metric
1426
output_radial_capactiry_n_metric
17422
output_thrust_axial_capacity_n_metric
9087
Maximum Torque (Nm)
1655
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00251
output_overturning_moment_capacity_nm_metric
1464
Mounting Surface Diameter (mm)
108.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.021
Maximum Torque (Nm)
1655
Internal Inertia (kgm²)
0.09