mounting_surface_diameter_in_english
4.25
Output Radial Capacity (lb)
3915
output_overturning_moment_capacity_inlb_english
12959
Output Overturning Moment Capacity (in-lb)
12959
output_shaft_dia_in_english
2
b10_torque_capacity_inlb_english
5824
B10 Torque Capacity (in-lb)
5824
Output Shaft Diameter (in)
2
Mounting Surface Diameter (in)
4.3
Height To Mounting Surface (in)
8.8
output_radial_capactiry_lb_english
3915
output_thrust_axial_capacity_lb_english
2042
center_distance_in_english
7.729
Internal Inertia (lb-in²)
568
Output Thrust/Axial Capacity (lb)
2042
Maximum Torque (in-lb)
6837
Center Distance (in)
7.729
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
32.057
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.51
Internal Inertia (lb-in²)
568
maximum_torque_inlb_english
6837
height_t0_mounting_surface_in_english
8.75
Imperial or Metric Product
Imperial
b10_torque_capacity_nm_metric
658
output_thrust_axial_capacity_n_metric
9087
Maximum Torque (Nm)
773
Output Radial Capacity (N)
17422
center_distance_mm_metric
196.3166
Internal Inertia (kgm²)
0.166
Maximum Torque (Nm)
773
Mounting Surface Diameter (mm)
108.0
mounting_surface_diameter_mm_metric
107.95
Output Thrust/Axial Capacity (N)
9087
Output Overturning Moment Capacity (Nm)
1464
B10 Torque Capacity (Nm)
658
height_t0_mounting_surface_mm_metric
222.25
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009
output_overturning_moment_capacity_nm_metric
1464
output_radial_capactiry_n_metric
17422
Center Distance (mm)
196.3
Output Shaft Diameter (mm)
50.8
Internal Inertia (kgm²)
0.166
output_shaft_dia_mm_metric
50.8
Height To Mounting Surface (mm)
222.3
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00103