Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
670-1MBPLS
670-1MBPLS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
2400
Plunger Travel (in)
2.24
Plunger Height (in)
1.37
Weight (lb)
4.21
Maxmum Holding Capacity (N)
10680
Plunger Travel (mm)
57
Plunger Height (mm)
34.8
Weight (kg)
1.91
Product Function
Clamping
Product Type
Precision
Plunger
Round
Standard Material
Steel
Base Mounting Style
Flange
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
670/690
Plunger Thread
M12
Back to Top