Output Radial Capacity (lb)
560
output_overturning_moment_capacity_inlb_english
1545
Output Overturning Moment Capacity (in-lb)
1545
Internal Inertia (lb-in²)
8
b10_torque_capacity_inlb_english
566
Center Distance (in)
2.8
Output Shaft Diameter (in)
0.98
output_radial_capactiry_lb_english
560
center_distance_in_english
2.755905511811
Center Thru Hole Diameter (in)
0.75
output_shaft_dia_in_english
0.98
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.226
center_thru_hole_diameter_in_english
0.75
output_thrust_axial_capacity_lb_english
802
Maximum Torque (in-lb)
655
Internal Inertia (lb-in²)
8
Output Thrust/Axial Capacity (lb)
802
B10 Torque Capacity (in-lb)
566
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.865
maximum_torque_inlb_english
655
B10 Torque Capacity (Nm)
64
Maximum Torque (Nm)
74
output_thrust_axial_capacity_n_metric
3569
Center Distance (mm)
70
Imperial or Metric Product
Metric
Output Shaft Diameter (mm)
25
center_thru_hole_diameter_mm_metric
19
output_radial_capactiry_n_metric
2492
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0001
Output Overturning Moment Capacity (Nm)
175
Center Thru Hole Diameter (mm)
19
output_shaft_dia_mm_metric
25
output_overturning_moment_capacity_nm_metric
175
Internal Inertia (kgm²)
0.0023
Internal Inertia (kgm²)
0.0023
Maximum Torque (Nm)
74
Output Thrust/Axial Capacity (N)
3569
center_distance_mm_metric
70
b10_torque_capacity_nm_metric
64
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
Output Radial Capacity (N)
2492