B10 Torque Capacity (in-lb)
9797
output_shaft_dia_in_english
0.98
Maximum Torque (in-lb)
885
Output Overturning Moment Capacity (in-lb)
1545
output_radial_capactiry_lb_english
560
output_overturning_moment_capacity_inlb_english
1545
b10_torque_capacity_inlb_english
9797
center_distance_in_english
2.755905511811
Center Distance (in)
2.8
Output Shaft Diameter (in)
0.98
Internal Inertia (lb-in²)
10
Output Radial Capacity (lb)
560
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.4
Internal Inertia (lb-in²)
10
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.27
output_thrust_axial_capacity_lb_english
802
maximum_torque_inlb_english
885
Output Thrust/Axial Capacity (lb)
802
center_distance_mm_metric
70
Output Overturning Moment Capacity (Nm)
175
output_radial_capactiry_n_metric
2492
Internal Inertia (kgm²)
0.0029
output_overturning_moment_capacity_nm_metric
175
Output Shaft Diameter (mm)
25
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
3569
Maximum Torque (Nm)
100
output_shaft_dia_mm_metric
25
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
Output Radial Capacity (N)
2492
Maximum Torque (Nm)
100
Internal Inertia (kgm²)
0.0029
B10 Torque Capacity (Nm)
1107
Center Distance (mm)
70
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0001
b10_torque_capacity_nm_metric
1107
Output Thrust/Axial Capacity (N)
3569