Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
721E25161-1
721E25161-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.63
Max. Clamping Force (lbf)
3658.0
Max. Pressure (PSI)
5075.0
Max. Pressure (bar)
350.0
Stroke (mm)
16.0
Max. Clamping Force (N)
16275.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
721E
Product Type
Screw-in cylinder, single acting
Product Function
Clamping
PublishedDate
1674161088000
Back to Top