Hydraulic Clamping
These hydraulic block cylinders are single acting with spring retraction.

722E40202-1

These cylinders are particularly suited for applications requiring frequent cycles and rapid stroke speeds. Mounting holes facilitate quick and easy installation in horizontal and vertical position.
Visit Product Series:
CAD
Product Details Unit View:
Max. Pressure (PSI) 7250
Max. Clamping Force (lbf) 13431
Stroke (in) 0.79
Max. Clamping Force (N) 59750
Max. Pressure (bar) 500
Stroke (mm) 20
Product Type Block cylinder, single acting
Product Function Clamping
Product Series 722E