b10_torque_capacity_inlb_english
37.0
Internal Inertia (lb-in²)
53271.0
mounting_surface_diameter_in_english
29.1338582677
center_distance_in_english
13.0
Internal Inertia (lb-in²)
53271.0
Center Thru Hole Diameter (in)
5.0
Maximum Torque (in-lb)
85349.0
output_overturning_moment_capacity_inlb_english
414500.0
Output Thrust/Axial Capacity (lb)
42000.0
Mounting Surface Diameter (in)
29.1
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
8255.0
Center Distance (in)
13.0
height_t0_mounting_surface_in_english
17.7952755906
Output Overturning Moment Capacity (in-lb)
414500.0
Height To Mounting Surface (in)
17.8
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
33312.0
maximum_torque_inlb_english
85349.0
output_radial_capactiry_lb_english
29200.0
center_thru_hole_diameter_in_english
5.0
B10 Torque Capacity (in-lb)
37.0
output_thrust_axial_capacity_lb_english
42000.0
Output Radial Capacity (lb)
29200.0
center_thru_hole_diameter_mm_metric
127.0
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
10081.0
output_thrust_axial_capacity_n_metric
186900.0
Center Thru Hole Diameter (mm)
127.0
Mounting Surface Diameter (mm)
740.0
Height To Mounting Surface (mm)
452.0
center_distance_mm_metric
330.2
Maximum Torque (Nm)
9644.0
height_t0_mounting_surface_mm_metric
452.0
output_radial_capactiry_n_metric
129940.0
mounting_surface_diameter_mm_metric
740.0
b10_torque_capacity_nm_metric
10081.0
Internal Inertia (kgm²)
15.59
Maximum Torque (Nm)
9644.0
Center Distance (mm)
330.2
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
2.416
output_overturning_moment_capacity_nm_metric
46836.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
9.749
Output Radial Capacity (N)
129940.0
Output Thrust/Axial Capacity (N)
186900.0
Output Overturning Moment Capacity (Nm)
46836.0
Internal Inertia (kgm²)
15.59