center_distance_in_english
13
Internal Inertia (lb-in²)
51904
center_thru_hole_diameter_in_english
5
maximum_torque_inlb_english
56649
Output Overturning Moment Capacity (in-lb)
414500
Mounting Surface Diameter (in)
29.1
Output Radial Capacity (lb)
29200
b10_torque_capacity_inlb_english
37
Output Thrust/Axial Capacity (lb)
42000
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1647
Maximum Torque (in-lb)
56649
Height To Mounting Surface (in)
17.8
output_thrust_axial_capacity_lb_english
42000
output_overturning_moment_capacity_inlb_english
414500
Center Distance (in)
13.0
output_radial_capactiry_lb_english
29200
Center Thru Hole Diameter (in)
5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
253
Internal Inertia (lb-in²)
51904
mounting_surface_diameter_in_english
29.133858267717
height_t0_mounting_surface_in_english
17.795275590551
B10 Torque Capacity (in-lb)
37
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.482
Maximum Torque (Nm)
6401
Maximum Torque (Nm)
6401
Output Radial Capacity (N)
129940
b10_torque_capacity_nm_metric
5460
mounting_surface_diameter_mm_metric
740
output_thrust_axial_capacity_n_metric
186900
Center Distance (mm)
330.2
Internal Inertia (kgm²)
15.19
height_t0_mounting_surface_mm_metric
452
output_radial_capactiry_n_metric
129940
output_overturning_moment_capacity_nm_metric
46836
Height To Mounting Surface (mm)
452
center_distance_mm_metric
330.2
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.074
B10 Torque Capacity (Nm)
5460
Center Thru Hole Diameter (mm)
127
Output Thrust/Axial Capacity (N)
186900
Internal Inertia (kgm²)
15.19
Output Overturning Moment Capacity (Nm)
46836
Mounting Surface Diameter (mm)
740.0
center_thru_hole_diameter_mm_metric
127
Imperial or Metric Product
Metric