maximum_torque_inlb_english
85332
Output Thrust/Axial Capacity (lb)
42000
mounting_surface_diameter_in_english
29.133858267717
center_thru_hole_diameter_in_english
5
output_thrust_axial_capacity_lb_english
42000
Internal Inertia (lb-in²)
52588
Height To Mounting Surface (in)
17.8
Output Overturning Moment Capacity (in-lb)
414500
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6714
b10_torque_capacity_inlb_english
37
Internal Inertia (lb-in²)
52588
Output Radial Capacity (lb)
29200
Mounting Surface Diameter (in)
29.1
output_radial_capactiry_lb_english
29200
Center Thru Hole Diameter (in)
5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1141
Maximum Torque (in-lb)
85332
center_distance_in_english
13
Center Distance (in)
13.0
height_t0_mounting_surface_in_english
17.795275590551
output_overturning_moment_capacity_inlb_english
414500
B10 Torque Capacity (in-lb)
37
center_distance_mm_metric
330.2
Output Overturning Moment Capacity (Nm)
46836
Internal Inertia (kgm²)
15.39
output_thrust_axial_capacity_n_metric
186900
b10_torque_capacity_nm_metric
8885
Internal Inertia (kgm²)
15.39
Maximum Torque (Nm)
9642
Maximum Torque (Nm)
9642
Output Radial Capacity (N)
129940
Mounting Surface Diameter (mm)
740.0
output_overturning_moment_capacity_nm_metric
46836
mounting_surface_diameter_mm_metric
740
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.965
Center Thru Hole Diameter (mm)
127
height_t0_mounting_surface_mm_metric
452
output_radial_capactiry_n_metric
129940
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.334
B10 Torque Capacity (Nm)
8885
Height To Mounting Surface (mm)
452
Imperial or Metric Product
Metric
center_thru_hole_diameter_mm_metric
127
Output Thrust/Axial Capacity (N)
186900
Center Distance (mm)
330.2