Center Thru Hole Diameter (in)
8.46
B10 Torque Capacity (in-lb)
363585.0
output_radial_capactiry_lb_english
5580.0
height_t0_mounting_surface_in_english
3.5433070866
Center Distance (in)
12.6
Internal Inertia (lb-in²)
27336.0
maximum_torque_inlb_english
39860.0
output_overturning_moment_capacity_inlb_english
61200.0
Maximum Torque (in-lb)
39860.0
Height To Mounting Surface (in)
3.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
564.0
mounting_surface_diameter_in_english
29.5275590551
Output Radial Capacity (lb)
5580.0
Output Overturning Moment Capacity (in-lb)
61200.0
b10_torque_capacity_inlb_english
363585.0
center_thru_hole_diameter_in_english
8.46
Internal Inertia (lb-in²)
27336.0
output_thrust_axial_capacity_lb_english
14550.0
center_distance_in_english
12.5984251969
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3233.0
Output Thrust/Axial Capacity (lb)
14550.0
Mounting Surface Diameter (in)
29.5
Maximum Torque (Nm)
4504.0
Output Thrust/Axial Capacity (N)
64020.0
Center Thru Hole Diameter (mm)
215.0
b10_torque_capacity_nm_metric
41083.0
Output Radial Capacity (N)
25740.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.946
output_radial_capactiry_n_metric
25740.0
Center Distance (mm)
320.0
output_thrust_axial_capacity_n_metric
64020.0
B10 Torque Capacity (Nm)
41083.0
Mounting Surface Diameter (mm)
750.0
Internal Inertia (kgm²)
8.0
Internal Inertia (kgm²)
8.0
Output Overturning Moment Capacity (Nm)
6915.0
Maximum Torque (Nm)
4504.0
height_t0_mounting_surface_mm_metric
90.0
Height To Mounting Surface (mm)
90.0
output_overturning_moment_capacity_nm_metric
6915.0
mounting_surface_diameter_mm_metric
750.0
center_distance_mm_metric
320.0
center_thru_hole_diameter_mm_metric
215.0
Imperial or Metric Product
Metric
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.1651