Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
800
800
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.5
Clamping Range (in)
0.9
exerting_force_lbf_english
800.0
Inlet Pressure bar [PSI]
70-150
Inlet Pressure (PSI)
70-150
Arm Stroke (in)
0.5
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
70
Exerting Force (lbf)
800.0
Inlet Pressure (bar)
4.8-10.3
exerting_force_n_metric
3558.58
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
4,8
Arm Stroke (mm)
12.7
Exerting Force (N)
3558.58
Weight (kg)
1.13
Clamping Range (mm)
2.3
Duty Cycle
Excellent/High
Product Type
Pneumatic Retractor Clamps
Application - Assembly
Fair/Medium
Product Series
800/1200
Air Port size
1/4 NPT
Application - Machining
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
PublishedDate
1691177114000
Application - Welding
Fair/Medium
Product Accessories
800-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top