Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
807-U-HT
807-U-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.66
exerting_force_lbf_english
576.0
Cylinder Bore (in)
1.26
Height Under Clamp Arm (in)
1.38
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
2.51
Maximum Holding Capacity (lbf)
375.0
Exerting Force (lbf)
576.0
Air Consumption (dm³)
0.42
Exerting Force (N)
2573.0
exerting_force_n_metric
2573.0
Cylinder Bore (mm)
32
Weight (kg)
0.75
Clamp Arm Length (mm)
63.6
Maxmum Holding Capacity (N)
1670.0
Height Under Clamp Arm (mm)
35.0
Clamp Arm Style
u-bar
Application - Welding
Fair/Medium
Product Series
807
Application - Assembly
Excellent/High
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Function
Clamping
Duty Cycle
Fair/Medium
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Flanged Washers
507107
Air Port size
1/8 NPT
Port
Standard Ports
Product Type
Pneumatic Toggle Clamp
Replacement Seal Kit
802450-32-1-00
PublishedDate
1675435105000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top