mounting_surface_diameter_in_english
3.1496062992126
Maximum Torque (in-lb)
2761
B10 Torque Capacity (in-lb)
21036
b10_torque_capacity_inlb_english
21036
Height To Mounting Surface (in)
7.1
Internal Inertia (lb-in²)
21
center_thru_hole_diameter_in_english
1.02
output_overturning_moment_capacity_inlb_english
7544
output_thrust_axial_capacity_lb_english
3470
output_radial_capactiry_lb_english
4790
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15.826
Mounting Surface Diameter (in)
3.1
Center Distance (in)
3.1
Output Thrust/Axial Capacity (lb)
3470
center_distance_in_english
3.1496062992126
maximum_torque_inlb_english
2761
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.96
Center Thru Hole Diameter (in)
1.02
Internal Inertia (lb-in²)
21
height_t0_mounting_surface_in_english
7.0866141732283
Output Radial Capacity (lb)
4790
Output Overturning Moment Capacity (in-lb)
7544
Center Distance (mm)
80
output_overturning_moment_capacity_nm_metric
852
output_radial_capactiry_n_metric
21316
B10 Torque Capacity (Nm)
2377
Output Thrust/Axial Capacity (N)
15442
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0006
Maximum Torque (Nm)
312
Center Thru Hole Diameter (mm)
26
height_t0_mounting_surface_mm_metric
180
mounting_surface_diameter_mm_metric
80
center_distance_mm_metric
80
Mounting Surface Diameter (mm)
80
Internal Inertia (kgm²)
0.0061
center_thru_hole_diameter_mm_metric
26
Maximum Torque (Nm)
312
Internal Inertia (kgm²)
0.0061
b10_torque_capacity_nm_metric
2377
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
output_thrust_axial_capacity_n_metric
15442
Imperial or Metric Product
Metric
Output Radial Capacity (N)
21316
Output Overturning Moment Capacity (Nm)
852
Height To Mounting Surface (mm)
180