Internal Inertia (lb-in²)
18
output_overturning_moment_capacity_inlb_english
7544
Internal Inertia (lb-in²)
18
Center Distance (in)
3.1
Output Overturning Moment Capacity (in-lb)
7544
maximum_torque_inlb_english
2248
Output Thrust/Axial Capacity (lb)
3470
Center Thru Hole Diameter (in)
1.02
output_radial_capactiry_lb_english
4790
Height To Mounting Surface (in)
7.1
mounting_surface_diameter_in_english
3.1496062992126
center_distance_in_english
3.1496062992126
Output Radial Capacity (lb)
4790
Mounting Surface Diameter (in)
3.1
center_thru_hole_diameter_in_english
1.02
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.708
Maximum Torque (in-lb)
2248
output_thrust_axial_capacity_lb_english
3470
height_t0_mounting_surface_in_english
7.0866141732283
b10_torque_capacity_inlb_english
20559
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.79
B10 Torque Capacity (in-lb)
20559
Internal Inertia (kgm²)
0.0053
Center Thru Hole Diameter (mm)
26
Imperial or Metric Product
Metric
Output Radial Capacity (N)
21316
Maximum Torque (Nm)
254
B10 Torque Capacity (Nm)
2323
center_distance_mm_metric
80
Height To Mounting Surface (mm)
180
output_overturning_moment_capacity_nm_metric
852
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002
Center Distance (mm)
80
height_t0_mounting_surface_mm_metric
180
output_radial_capactiry_n_metric
21316
center_thru_hole_diameter_mm_metric
26
mounting_surface_diameter_mm_metric
80
Output Overturning Moment Capacity (Nm)
852
output_thrust_axial_capacity_n_metric
15442
b10_torque_capacity_nm_metric
2323
Output Thrust/Axial Capacity (N)
15442
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Internal Inertia (kgm²)
0.0053
Mounting Surface Diameter (mm)
80
Maximum Torque (Nm)
254