Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.058
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
8.605
B10 Torque Capacity (in-lb)
15266
Center Distance (in)
3.1
output_thrust_axial_capacity_lb_english
1246
b10_torque_capacity_inlb_english
15266
Output Thrust/Axial Capacity (lb)
1246
Maximum Torque (in-lb)
982
maximum_torque_inlb_english
982
output_radial_capactiry_lb_english
1189
Internal Inertia (lb-in²)
20
output_overturning_moment_capacity_inlb_english
2669
Output Radial Capacity (lb)
1189
Internal Inertia (lb-in²)
20
Output Overturning Moment Capacity (in-lb)
2669
Output Shaft Diameter (in)
1.18
center_distance_in_english
3.1496062992126
output_shaft_dia_in_english
1.18
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
5545
Internal Inertia (kgm²)
0.0059
output_shaft_dia_mm_metric
30
Output Overturning Moment Capacity (Nm)
302
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Maximum Torque (Nm)
111
Center Distance (mm)
80
Output Shaft Diameter (mm)
30
output_overturning_moment_capacity_nm_metric
302
Output Radial Capacity (N)
5291
output_radial_capactiry_n_metric
5291
center_distance_mm_metric
80
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0003
b10_torque_capacity_nm_metric
1725
Maximum Torque (Nm)
111
Output Thrust/Axial Capacity (N)
5545
B10 Torque Capacity (Nm)
1725
Internal Inertia (kgm²)
0.0059