Maximum Torque (in-lb)
1593
maximum_torque_inlb_english
1593
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
10.393
Output Overturning Moment Capacity (in-lb)
2669
Output Shaft Diameter (in)
1.18
b10_torque_capacity_inlb_english
12284
Center Distance (in)
3.1
B10 Torque Capacity (in-lb)
12284
output_thrust_axial_capacity_lb_english
1246
Internal Inertia (lb-in²)
17
Output Thrust/Axial Capacity (lb)
1246
Internal Inertia (lb-in²)
17
output_overturning_moment_capacity_inlb_english
2669
output_shaft_dia_in_english
1.18
Output Radial Capacity (lb)
1189
output_radial_capactiry_lb_english
1189
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.284
center_distance_in_english
3.1496062992126
Maximum Torque (Nm)
180
center_distance_mm_metric
80
output_overturning_moment_capacity_nm_metric
302
output_thrust_axial_capacity_n_metric
5545
Center Distance (mm)
80
Imperial or Metric Product
Metric
Output Thrust/Axial Capacity (N)
5545
output_shaft_dia_mm_metric
30
Internal Inertia (kgm²)
0.005
output_radial_capactiry_n_metric
5291
b10_torque_capacity_nm_metric
1388
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0004
Output Shaft Diameter (mm)
30
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Output Overturning Moment Capacity (Nm)
302
Output Radial Capacity (N)
5291
B10 Torque Capacity (Nm)
1388
Maximum Torque (Nm)
180
Internal Inertia (kgm²)
0.005