Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
812-U-HT
812-U-HT
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
136.0
Exerting Force (lbf)
136.0
Air Consumption (ft³)
0.003
Cylinder Bore (in)
0.75
Height Under Clamp Arm (in)
0.68
Maximum Holding Capacity (lbf)
100.0
Weight (lb)
0.46
Clamp Arm Length (in)
1.02
exerting_force_n_metric
613.0
Cylinder Bore (mm)
19.1
Clamp Arm Length (mm)
26.0
Weight (kg)
0.21
Height Under Clamp Arm (mm)
17.3
Maxmum Holding Capacity (N)
440.0
Exerting Force (N)
613.0
Air Consumption (dm³)
0.09
Duty Cycle
Poor/Low
Air Port size
M5
Product Function
Clamping
Spindle Included?
Yes
Application - Welding
Poor/Low
Product Series
812
Application - Assembly
Excellent/High
Spindle Assembly
305208-M
PublishedDate
1673553716000
Clamp Arm Style
u-bar
Flanged Washers
102111
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit
810450-40-1-00
Product Type
Pneumatic Toggle Clamp
Operating Temperature
-23° to 74°C (-10° to 165° F)
Back to Top