Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82M-3BXXXX4XXX
82M-3BXXXX4XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 72 psi (ft³)
0.02
Cylinder Bore (in)
1.57
Clamping Arm Torque At 5 Bar (ft-lb)
89
Holding Torque (Max) (ft-lb)
280
Air Consumption per double stroke at 72 psi (ft³)
0.02
Weight (lb)
3.3
Cylinder Bore (mm)
40
Air Consumption per double stroke at 5 bar (dm³)
0.9
Holding Torque (Max) (Nm)
380
Weight (kg)
1.5
Clamping Arm Torque At 5 Bar (Nm)
120
Clamp Arm Style
U-Arm (Center)
Product Series
82M-3E
Opening Angle (deg)
5-135°
Product Function
Clamping
Product Type
Power Clamp
Port Size
G 1/8
Hand Lever
Yes|No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top