Heavy-Duty Pneumatic Clamping

82P25-2

Visit Product Series:
CAD
Product Details Unit View:
Pin Diameter Max (in) 0.87
Clamping Force (lb) 124
Operating Pressure (PSI) 87 (maximum)
Pin Diameter Min (in) 0.31
Cylinder Bore (in) 0.98
Operating Pressure (bar) 6 (maximum)
Pin Diameter Max (mm) 22
Pin Diameter Min (mm) 8
Cylinder Bore (mm) 25
Clamping Force (N) 550
Port Size G 1/8
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Hook Pin Clamp
Product Series 82P25-2
Product Function Clamping
Back to Top