Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P30-320XXXX

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 1.18
Air Consumption per double stroke at 87 psi (ft³) 0.03
Operating Pressure (PSI) 87 (maximum)
Pin Diameter Min (in) 0.78
Pin Diameter Max (in) 0.91
Clamping Force (lb) 450
Weight (lb) 6.61
Air Consumption per double stroke at 87 psi (ft³) 0.03
air_consumption_double_stroke_6bar_dm_metric 0.8
Cylinder Bore (mm) 30
Air Consumption per double stroke at 6 bar (dm³) 0.8
Clamping Force (N) 2000
Pin Diameter Max (mm) 23
Weight (kg) 3
Operating Pressure (bar) 6 (maximum)
Pin Diameter Min (mm) 20
Product Function Clamping
Replacement Seal Kit 8PW-019-1-00
Port Size G 1/8
Product Series 82P30-3/82P35-3
Clamp Arm Style U-Arm (Right Offset)
Product Type Hook Pin Clamp
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-007-1
CONNECTOR PLUG *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-009-1
STRAIGHT SOCKET CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-030-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-012-2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top