Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82U50 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82U50-300B700

Pallet power clamp
  • Compact, enclosed aluminum body
  • High holding torques
  • Long life cycle
  • Hard alloy rest at the clamping hook
  • Toggle action mechanism
  • Inductive sensing module with LED display
  • Shielded design cover protects against welding spray
Visit Product Series:
CAD
Download
Product Details Unit View:
Clamping Force (lb) 899
Weight (lb) 7.05
Maxmum Holding Capacity (lb) 899
Cylinder Bore (in) 1.97
Operating Pressure (PSI) 87 (maximum)
Weight (kg) 3.2
Clamping Force (N) 4000
Cylinder Bore (mm) 50
Operating Pressure (bar) 6 (maximum)
Maxmum Holding Capacity (N) 4000
Product Series 82U
Replacement Seal Kit 8PW-007-1-00
Clamp Arm Style Lateral (Side) Arm
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Pallet Power Clamp
Back to Top