Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82U50 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82U50-300B800

Pallet power clamp
  • Hard alloy rest at the clamping hook
  • Toggle action mechanism
  • Inductive sensing module with LED display
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 7.05
Clamping Force (lb) 899
Cylinder Bore (in) 1.97
Operating Pressure (PSI) 87 (maximum)
Maxmum Holding Capacity (lb) 899
Operating Pressure (bar) 6 (maximum)
Weight (kg) 3.2
Maxmum Holding Capacity (N) 4000
Clamping Force (N) 4000
Cylinder Bore (mm) 50
Product Type Pallet Power Clamp
Product Function Clamping
Product Series 82U
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 8PW-007-1-00
Back to Top