Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
The 82U50 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82U50-300C800

Application:Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems, particularly in situations where local accessibility does not allow the use of standard clamps.
  • Hard alloy rest at the clamping hook
  • Toggle action mechanism
  • Inductive sensing module with LED display
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 7.05
Maxmum Holding Capacity (lb) 899
Clamping Force (lb) 899
Operating Pressure (PSI) 87 (maximum)
Cylinder Bore (in) 1.97
Maxmum Holding Capacity (N) 4000
Clamping Force (N) 4000
Weight (kg) 3.2
Cylinder Bore (mm) 50
Operating Pressure (bar) 6 (maximum)
Product Series 82U
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 8PW-007-1-00
Product Function Clamping
Product Type Pallet Power Clamp
Back to Top