Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
846
846
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.57
Air Consumption (ft³)
0.029
Height Under Clamp Arm (in)
1.61
Exerting Force (lbf)
786.0
Maximum Holding Capacity (lbf)
750.0
Weight (lb)
4.18
exerting_force_lbf_english
786.0
Clamp Arm Length (in)
2.19
Air Consumption (dm³)
0.83
Maxmum Holding Capacity (N)
3340.0
Cylinder Bore (mm)
40
Height Under Clamp Arm (mm)
40.8
Clamp Arm Length (mm)
55.6
Exerting Force (N)
3520.0
exerting_force_n_metric
3520.0
Weight (kg)
1.9
Product Function
Clamping
cad_url_button
/assets/cad-drawings/product/manual_clamps/846.STEP
Product Series
846
Air Port size
1/8 NPT
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
810450-40-1-00
Replacement Seal Kit
810450-40-1-00
Product Type
Pneumatic Toggle Clamp
PublishedDate
1686077286000
Clamp Arm Style
solid
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
846CYL
Replacement Cylinder Kit For Model 846 and 846-MR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
846-LC
846 Less Cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top