Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
847-S
847-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
8.93
Height Under Clamp Arm (in)
2.25
exerting_force_lbf_english
948.0
Air Consumption (ft³)
0.044
Clamp Arm Length (in)
4.87
Cylinder Bore (in)
1.97
Exerting Force (lbf)
948.0
Maximum Holding Capacity (lbf)
1000.0
Maxmum Holding Capacity (N)
4450.0
Exerting Force (N)
4248.0
Clamp Arm Length (mm)
123.8
Cylinder Bore (mm)
50
exerting_force_n_metric
4248.0
Height Under Clamp Arm (mm)
57.1
Weight (kg)
4.05
Air Consumption (dm³)
1.25
Application - Assembly
Excellent/High
Spindle Included?
No
Bolt Retainer
247110
Air Port size
1/4 NPT
PublishedDate
1666615696000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic Toggle Clamp
Clamp Arm Style
solid
Product Series
847
Application - Welding
Excellent/High
Product Accessories
847-S-LC
847-S Less Cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
847450-50-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
847CYL
Replacement Cylinder Kit for 847 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top