Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2-V30000000
84A2-V30000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.32
Grip Force (lbf)
107
Cylinder Bore (mm)
25
Grip Force (N)
475
Weight (kg)
0.6
Port Size
G1/8
DistributorGroup
Robohand Gripping Solutions
Opening Angle - Upper Jaw (deg)
72
Closing/Opening Time (ms)
0.2
Product Type
Cam-Type Sheet Metal Gripper
283-HTS_TARIFF_CODE
84798997
Product Series
84A2-V
Opening Angle - Lower Jaw (deg)
72
Product Function
Gripping
Back to Top