Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2-V40000000
84A2-V40000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
207
Weight (lb)
1.1
Weight (kg)
0.5
Grip Force (N)
920
Cylinder Bore (mm)
25
Closing/Opening Time (ms)
0.2
DistributorGroup
Robohand Gripping Solutions
Opening Angle - Upper Jaw (deg)
72
283-HTS_TARIFF_CODE
84798997
Product Type
Cam-Type Sheet Metal Gripper
Port Size
G1/8
Product Function
Gripping
Product Series
84A2-V
Back to Top