Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2RV30000000
84A2RV30000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
107
Weight (lb)
1.32
Cylinder Bore (mm)
25
Grip Force (N)
475
Weight (kg)
0.6
Product Series
84A2-V
Product Function
Gripping
Opening Angle - Lower Jaw (deg)
15
283-HTS_TARIFF_CODE
84799070
Port Size
G1/8
Opening Angle - Upper Jaw (deg)
72
Closing/Opening Time (ms)
0.2
DistributorGroup
Robohand Gripping Solutions
Product Type
Cam-Type Sheet Metal Gripper
Back to Top