Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2X180000000
84A2X180000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
126.0
Weight (lb)
1.43
Weight (kg)
0.65
Grip Force (N)
560.0
Cylinder Bore (mm)
25
Product Type
Cam-Type Sheet Metal Gripper
Product Series
84A2
Opening Angle - Upper Jaw (deg)
30
283-HTS_TARIFF_CODE
84798997
Product Function
Gripping
Closing/Opening Time (ms)
0.2
DistributorGroup
Robohand Gripping Solutions
PublishedDate
1674153821000
Port Size
M5
Back to Top