Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2YV40000000
84A2YV40000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
207
Weight (lb)
1.1
Cylinder Bore (mm)
25
Grip Force (N)
920
Weight (kg)
0.5
283-HTS_TARIFF_CODE
84798997
Product Series
84A2-V
Closing/Opening Time (ms)
0.2
Product Type
Cam-Type Sheet Metal Gripper
DistributorGroup
Robohand Gripping Solutions
Port Size
G1/8
Opening Angle - Upper Jaw (deg)
45
Product Function
Gripping
Back to Top