Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A3X310000000
84A3X310000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
337
Weight (lb)
2.86
Grip Force (N)
1500
Weight (kg)
1.3
Cylinder Bore (mm)
32
Product Series
84A3
Product Type
Cam-Type Sheet Metal Gripper
Port Size
G1/8
Closing/Opening Time (ms)
0.2
283-HTS_TARIFF_CODE
84798997
DistributorGroup
Robohand Gripping Solutions
Opening Angle - Upper Jaw (deg)
30
Product Function
Gripping
Back to Top