Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A3X360000000
84A3X360000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.41
Grip Force (lbf)
128
Cylinder Bore (mm)
32
Weight (kg)
1.55
Grip Force (N)
570
DistributorGroup
Robohand Gripping Solutions
Product Series
84A3
Product Type
Cam-Type Sheet Metal Gripper
Opening Angle - Upper Jaw (deg)
30
Product Function
Gripping
Closing/Opening Time (ms)
0.3
Port Size
G1/8
Back to Top