Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A3Y360000000
84A3Y360000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
128
Weight (lb)
3.41
Weight (kg)
1.55
Cylinder Bore (mm)
32
Grip Force (N)
570
Product Type
Cam-Type Sheet Metal Gripper
DistributorGroup
Robohand Gripping Solutions
Port Size
G1/8
Product Function
Gripping
Opening Angle - Upper Jaw (deg)
45
283-HTS_TARIFF_CODE
84798997
Closing/Opening Time (ms)
0.3
Product Series
84A3
Back to Top