Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A5Z110000000
84A5Z110000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
6.16
Grip Force (lbf)
449
Grip Force (N)
2000
Cylinder Bore (mm)
50
Weight (kg)
2.8
Product Type
Cam-Type Sheet Metal Gripper
Product Series
84A5
Opening Angle - Upper Jaw (deg)
60
Closing/Opening Time (ms)
0.6
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Back to Top