Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco’s 86P40 Series pneumatic pin clamps are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P60-202L600C

Single unit pin package with 20, 40, and 60 mm stroke. Application: accurate positioning of sheet metal parts in welding equipment and handlin systems.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Lateral and front-face mounting areas
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 2.48
Pushing Force (lb) 348
Stroke (in) 2.36
Weight (lb) 5.73
Retraction Force (lb) 315
Stroke (mm) 60
Cylinder Bore (mm) 63
Retraction Force (N) 1400
Weight (kg) 2.6
Pushing Force (N) 1550
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Single Unit
Product Series 86P60-2
Back to Top