Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86P60-205L400A
86P60-205L400A
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Retraction Force (lb)
315
Pushing Force (lb)
348
Stroke (in)
1.57
Weight (lb)
4.41
Weight (kg)
2
Pushing Force (N)
1550
Cylinder Bore (mm)
63
Retraction Force (N)
1400
Stroke (mm)
40
Product Series
86P60-2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Single Unit
Product Function
Clamping
Back to Top