Email_Header_2550x130px_Banner_Automate
Light-Duty Pneumatic Clamping
89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E40-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.014
Weight (lb) 1.76
Stroke during rotation (in) 0.55
Stroke (in) 0.94
Clamping Force @ 5Bar[72Psi] (lbf.) 130.0
Vertical clamp stroke (in) 0.39
Vertical clamp stroke (in) 0.39
Cylinder Bore (in) 1.57
Stroke during rotation (in) 0.55
Stroke during rotation (mm) 14.0
Cylinder Bore (mm) 40
Vertical clamp stroke (mm) 10.0
Stroke during rotation (mm) 14.0
Stroke (mm) 24.0
Weight (kg) 0.8
Air Consumption (per double stroke at 5 bar) (dm³) 0.39
Clamping Force @ 5Bar[72Psi] (N) 580.0
Vertical clamp stroke (mm) 10.0
Air Port size G-1/8
Swing Direction LH
Product Series 89E
PublishedDate 1673967742000
Sensor Ready No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Mount Threaded Body
Replacement Seal Kit 89B/E40-2-00
Back to Top