Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R20-010-2
89R20-010-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.66
Stroke during rotation (in)
0.43
Clamping Force @ 5Bar[72Psi] (lbf.)
18.0
Vertical clamp stroke (in)
0.39
Stroke during rotation (in)
0.43
Vertical clamp stroke (in)
0.39
Cylinder Bore (in)
0.79
Stroke (in)
0.83
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Weight (kg)
0.3
Air Consumption (per double stroke at 5 bar) (dm³)
0.07
Vertical clamp stroke (mm)
10.0
Clamping Force @ 5Bar[72Psi] (N)
80.0
Cylinder Bore (mm)
20
Stroke during rotation (mm)
11.0
Stroke during rotation (mm)
11.0
Vertical clamp stroke (mm)
10.0
Stroke (mm)
21.0
Replacement Seal Kit
89R20-00
Mount
Block style
Air Port size
M5
Product Series
89R
Product Function
Clamping
PublishedDate
1675364609000
Swing Direction
LH & RH
Sensor Ready
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
89R20-00
Seal Kit for 89R20-010-1 and 89R20-010-2 Swing Clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8MA-092-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top