Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R32-010-2
89R32-010-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.39
Stroke during rotation (in)
0.61
Vertical clamp stroke (in)
0.39
Cylinder Bore (in)
1.26
Stroke during rotation (in)
0.61
Weight (lb)
1.32
Air Consumption (per double stroke at 7 psi) (in³)
0.009
Stroke (in)
1.1
Clamping Force @ 5Bar[72Psi] (lbf.)
55.0
Clamping Force @ 5Bar[72Psi] (N)
245.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.25
Stroke during rotation (mm)
18.0
Vertical clamp stroke (mm)
10.0
Stroke (mm)
28.0
Weight (kg)
0.6
Vertical clamp stroke (mm)
10.0
Cylinder Bore (mm)
32
Stroke during rotation (mm)
18.0
Air Port size
G-1/8
Replacement Seal Kit
89R32-00
Swing Direction
LH, RH, Straight
Product Series
89R
Mount
Block style
PublishedDate
1675364128000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready
Yes
Product Function
Clamping
Product Accessories
89R32-00
Seal Kit for 89R32-010-1 and 89R32-010-2 Swing Clamps
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8MA-094-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top