Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R40-010-2
89R40-010-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.39
Weight (lb)
2.09
Clamping Force @ 5Bar[72Psi] (lbf.)
85.0
Cylinder Bore (in)
1.57
Stroke during rotation (in)
0.85
Stroke (in)
1.24
Stroke during rotation (in)
0.85
Air Consumption (per double stroke at 7 psi) (in³)
0.015
Vertical clamp stroke (in)
0.39
Stroke during rotation (mm)
21.5
Stroke during rotation (mm)
21.5
Stroke (mm)
31.5
Clamping Force @ 5Bar[72Psi] (N)
380.0
Weight (kg)
0.95
Cylinder Bore (mm)
40
Air Consumption (per double stroke at 5 bar) (dm³)
0.43
Vertical clamp stroke (mm)
10.0
Vertical clamp stroke (mm)
10.0
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Mount
Block style
Product Series
89R
Sensor Ready
Yes
Swing Direction
LH, RH, Straight
PublishedDate
1675364660000
Replacement Seal Kit
89R40-00
Product Accessories
89R40-00
Seal Kit for 89R40-010-1 89R40-025-1 89R40-010-2 89R40-025-2 Swing Clamps
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8MA-095-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top