Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R40-025-2
89R40-025-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.57
Stroke during rotation (in)
0.85
Air Consumption (per double stroke at 7 psi) (in³)
0.022
Weight (lb)
2.43
Clamping Force @ 5Bar[72Psi] (lbf.)
85.0
Stroke (in)
1.83
Stroke during rotation (in)
0.85
Vertical clamp stroke (in)
0.98
Vertical clamp stroke (in)
0.98
Stroke (mm)
46.5
Clamping Force @ 5Bar[72Psi] (N)
380.0
Cylinder Bore (mm)
40
Stroke during rotation (mm)
21.5
Stroke during rotation (mm)
21.5
Vertical clamp stroke (mm)
25.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.63
Vertical clamp stroke (mm)
25.0
Weight (kg)
1.1
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
89R
PublishedDate
1675364345000
Air Port size
G-1/8
Sensor Ready
Yes
Swing Direction
LH, RH, Straight
Mount
Block style
Replacement Seal Kit
89R40-00
Product Accessories
89R40-00
Seal Kit for 89R40-010-1 89R40-025-1 89R40-010-2 89R40-025-2 Swing Clamps
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top