Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
82M-3E Lateral Arm

8JG-1179-1-01

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 4.62
Clamp Arm Length (mm) 179.0
Weight (kg) 2.1
Product Series 82M-3E Arms
PublishedDate 1675278580000
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 82M-3E.…80..
Product Type Clamp Arm
Clamp Arm Style Lateral (Side) Arm
Product Accessories
82M-3EXXXX8XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top