Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8JG-171-2-01
8JG-171-2-01
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
7.38
Arm Offset
0.79
Arm Offset
0.79
Arm Offset (mm)
20.0
Arm Offset (mm)
20.0
Clamp Arm Length (mm)
179.0
Weight (kg)
3.35
Used With Model/Series
82M-3E.…80..
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Arm (Right Offset)
Material
Steel
Product Series
82M-3E Arms
Product Function
Clamping
Product Type
Clamp Arm
PublishedDate
1711458124000
Back to Top