B10 Torque Capacity (in-lb)
5461.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
41.0
Output Radial Capacity (lb)
3540.0
Maximum Torque (in-lb)
6358.0
output_radial_capactiry_lb_english
3540.0
mounting_surface_diameter_in_english
9.46
Height To Mounting Surface (in)
6.88
height_t0_mounting_surface_in_english
6.88
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
174.0
Internal Inertia (lb-in²)
595.0
Internal Inertia (lb-in²)
595.0
Output Overturning Moment Capacity (in-lb)
21620.0
Output Thrust/Axial Capacity (lb)
7000.0
output_overturning_moment_capacity_inlb_english
21620.0
b10_torque_capacity_inlb_english
5461.0
Center Thru Hole Diameter (in)
2.31
center_distance_in_english
6.0
Mounting Surface Diameter (in)
9.46
maximum_torque_inlb_english
6358.0
output_thrust_axial_capacity_lb_english
7000.0
center_thru_hole_diameter_in_english
2.31
Center Distance (in)
6.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.012
Center Thru Hole Diameter (mm)
58.7
output_radial_capactiry_n_metric
15753.0
B10 Torque Capacity (Nm)
617.0
Maximum Torque (Nm)
718.0
mounting_surface_diameter_mm_metric
240.284
Output Thrust/Axial Capacity (N)
31150.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.051
height_t0_mounting_surface_mm_metric
174.752
output_thrust_axial_capacity_n_metric
31150.0
Output Radial Capacity (N)
15753.0
b10_torque_capacity_nm_metric
617.0
Mounting Surface Diameter (mm)
240.3
Output Overturning Moment Capacity (Nm)
6.327
center_distance_mm_metric
152.4
Internal Inertia (kgm²)
0.174
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
718.0
output_overturning_moment_capacity_nm_metric
6.327
Height To Mounting Surface (mm)
174.8
Center Distance (mm)
152.4
Internal Inertia (kgm²)
0.174
center_thru_hole_diameter_mm_metric
58.7