Email_Header_2550x130px_Banner_Automate
Indexers
PowerFlex® 525 - AC Drive

92B91471200000

PowerFlex 525 AC drives are ideal for networked machines requiring more motor control options, standard safety and EtherNet/IP communications.
  • Built-in hardwired Safe Torque-off
  • Built-in EtherNet/IP port
  • Multi-language LCD human interface module
  • Allen-Bradley® and PowerFlex® are registered trademarks of Rockwell Automation
Visit Product Series:
CAD
Download
Product Details Unit View:
Motor Power (hp) 1
Motor Power (hp) 1.01
Output Shaft
Safe Torque-off Yes
DistributorGroup Camco Indexers & Conveyors
Rating (Voltage) 380-480 V AC 3 phase
Product Type AC Motor Drive
Product Series AC Motor Drive
Product Function Rotary Positioning
Back to Top